Letzte Aktualisierung: April 12 2026 23:41:59.
Adapter cable
for different connector connection
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 8.0 mm
Cable design: 3x2x0.14+2x1.0
Cable length: 3.00 m
Encoder side: D-sub connector, 2-row,
with locking screws,
female, 9-pin
Side of subsequent electronic: Connector M23, male, 9-pin
for different connector connection
Cable type: PUR Ø 8.0 mm
Cable design: 3x2x0.14+2x1.0
Cable length: 3.00 m
Encoder side: D-sub connector, 2-row,
with locking screws,
female, 9-pin
Side of subsequent electronic: Connector M23, male, 9-pin
ID number
ID number
309781-03
Cable type
Cable type
PUR Ø 8.0 mm
Cable design
Cable design
3x2x0.14+2x1.0
Cable length
Cable length
3.00 m
Encoder side
Encoder side
D-sub connector, 2-row, with locking screws, female, 9-pin
Side of subsequent electronic
Side of subsequent electronic
Connector M23, male, 9-pin
SCIP ID
SCIP ID
2f264486-de92-4c3d-b853-748f65d3a1fb