Letzte Aktualisierung: April 16 2026 23:39:34.

Adapter cable
for different connector connection

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
for different connector connection
Cable type: PUR with armor Ø 10.0 mm
Cable design: 4x2x0.16 mm²
Cable length: 3.00 m
Encoder side: LS connector, small, 8-pin
(armored)
Side of subsequent Connector, male, 9-pin
electronic: (armored)
ID number
ID number
310124-03
Cable type
Cable type
PUR with armor Ø 10.0 mm
Cable design
Cable design
4x2x0.16 mm²
Cable length
Cable length
3.00 m
Encoder side
Encoder side
LS connector, small, 8-pin (armored)
Side of subsequent Connector, male, 9-pin
electronic
electronic
(armored)
SCIP ID
SCIP ID
06e42861-2972-4f36-8550-addf82f0b69d
Downloads / CAD / Mounting / Documentation