Letzte Aktualisierung: April 16 2026 23:39:34.

Adapter cable
for different connector connection

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 6.0 mm
Cable design: 4x2x0.16 mm²
Cable length: 2.00 m
Encoder side: LS socket, small, 8-pin
Side of subsequent electronic: Connector M23, male, 9-pin
ID number
ID number
310125-02
Cable type
Cable type
PUR Ø 6.0 mm
Cable design
Cable design
4x2x0.16 mm²
Cable length
Cable length
2.00 m
Encoder side
Encoder side
LS socket, small, 8-pin
Side of subsequent electronic
Side of subsequent electronic
Connector M23, male, 9-pin
SCIP ID
SCIP ID
09ebcba5-2a5b-4822-a9e7-d11fdee11bc4
Downloads / CAD / Mounting / Documentation