Letzte Aktualisierung: April 16 2026 23:39:34.

Adapter cable
LS socket, large, 12-pin (armored) Connector, male, 9-pin (armored)

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
LS socket, large, 12-pin (armored) Connector, male, 9-pin (armored)
Cable type: PUR with armor Ø 10.0 mm
Color: black
Cable design: 4x2x0.16 mm²
Number of shields: 2
Cable length: 2.00 m
ID number
ID number
310129-02
Cable type
Cable type
PUR with armor Ø 10.0 mm
Color
Color
black
Cable design
Cable design
4x2x0.16 mm²
Number of shields
Number of shields
2
Cable length
Cable length
2.00 m
SCIP ID
SCIP ID
a36fff5e-6b1a-47df-9bc6-3d5f188e8754
Downloads / CAD / Mounting / Documentation