Letzte Aktualisierung: April 16 2026 23:39:34.

Adapter cable
LS connector, large, 12-pin Flange socket M23 on connection fixture, bolt circle
diameter 28 mm, male, 12-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
LS connector, large, 12-pin Flange socket M23 on connection fixture, bolt circle
diameter 28 mm, male, 12-pin
Cable type: PUR Ø 6.0 mm
Color: black
Cable design: 6x2x0.19 mm²
Number of shields: 1
Cable length: 2.00 m
ID number
ID number
310135-03
Cable type
Cable type
PUR Ø 6.0 mm
Color
Color
black
Cable design
Cable design
6x2x0.19 mm²
Number of shields
Number of shields
1
Cable length
Cable length
2.00 m
SCIP ID
SCIP ID
ab3d6fc8-eabb-45e5-8985-bae09950afbf
Downloads / CAD / Mounting / Documentation