Letzte Aktualisierung: April 16 2026 23:39:34.

Adapter cable
LS socket, small, 12-pin D-sub connector, 15-pin (45°)

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
LS socket, small, 12-pin D-sub connector, 15-pin (45°)
Cable type: PUR Ø 6.0 mm
Color: black
Cable design: 6x2x0.19
Number of shields: 1
Cable length: 10.00 m
ID number
ID number
310136-03
Cable type
Cable type
PUR Ø 6.0 mm
Color
Color
black
Cable design
Cable design
6x2x0.19
Number of shields
Number of shields
1
Cable length
Cable length
10.00 m
SCIP ID
SCIP ID
c2f96eed-02b4-4bbc-9e5f-504bc06903b2
Downloads / CAD / Mounting / Documentation