Letzte Aktualisierung: April 16 2026 23:39:34.

Adapter cable
LS socket, small, 12-pin D-sub connector, 15-pin (45°)

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
LS socket, small, 12-pin D-sub connector, 15-pin (45°)
Cable type: PUR Ø 6.0 mm
Color: black
Cable design: 6x2x0.19 mm²
Number of shields: 1
Cable length: 7.50 m
ID number
ID number
310136-07
Cable type
Cable type
PUR Ø 6.0 mm
Color
Color
black
Cable design
Cable design
6x2x0.19 mm²
Number of shields
Number of shields
1
Cable length
Cable length
7.50 m
SCIP ID
SCIP ID
1e1389d7-9664-42db-b222-50191aec07de
Downloads / CAD / Mounting / Documentation