Letzte Aktualisierung: April 16 2026 23:39:34.
Adapter cable
Coupling, female, 6-pin with flange D-sub connector, 2-row, with locking screws,
male, 9-pin
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
Coupling, female, 6-pin with flange D-sub connector, 2-row, with locking screws,
male, 9-pin
Cable type: PUR Ø 8.0 mm
Color: black
Cable design: 4x2x0.16+4x0.5
Number of shields: 1
Cable length: 20.00 m
Coupling, female, 6-pin with flange D-sub connector, 2-row, with locking screws,
male, 9-pin
Cable type: PUR Ø 8.0 mm
Color: black
Cable design: 4x2x0.16+4x0.5
Number of shields: 1
Cable length: 20.00 m
ID number
ID number
310200-20
Cable type
Cable type
PUR Ø 8.0 mm
Color
Color
black
Cable design
Cable design
4x2x0.16+4x0.5
Number of shields
Number of shields
1
Cable length
Cable length
20.00 m
SCIP ID
SCIP ID
0182f50f-4cd2-4027-bd14-fa45660a93b4