Letzte Aktualisierung: April 16 2026 23:39:34.

Output cable
free cable end Connector M23, metal housing, male, 9-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Output cable
free cable end Connector M23, metal housing, male, 9-pin
Cable type: PUR Ø 6.0 mm
Cable design: 4x2x0.16 mm²
Cable length: 3.00 m
ID number
ID number
310327-03
Cable type
Cable type
PUR Ø 6.0 mm
Cable design
Cable design
4x2x0.16 mm²
Cable length
Cable length
3.00 m
SCIP ID
SCIP ID
2c57a2cf-7511-4fb1-adb2-97ace66c11c9
Downloads / CAD / Mounting / Documentation