Letzte Aktualisierung: April 16 2026 23:39:34.

Connecting cable
D-sub connector, 2-row, with locking screws, male, 15-pin D-sub connector 45°, m
etal housing, 2-row, with locking screws, female, 15-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Connecting cable
D-sub connector, 2-row, with locking screws, male, 15-pin D-sub connector 45°, m
etal housing, 2-row, with locking screws, female, 15-pin
Cable type: Cable with PVC insulation
Color: black
Cable design: 3x2x0.14+3xCoax
Number of shields: 4
Cable length: 1.00 m
ID number
ID number
311531-01
Cable type
Cable type
Cable with PVC insulation
Color
Color
black
Cable design
Cable design
3x2x0.14+3xCoax
Number of shields
Number of shields
4
Cable length
Cable length
1.00 m
SCIP ID
SCIP ID
fbb63640-4077-49d9-9e01-81f30ed9754b
Downloads / CAD / Mounting / Documentation