Letzte Aktualisierung: April 16 2026 23:39:34.

Output cable
free cable end Connector M23, metal housing, armored, male, 9-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Output cable
free cable end Connector M23, metal housing, armored, male, 9-pin
Cable type: PUR with armor Ø 10.0 mm
Cable design: 4x2x0.16 mm²
Cable length: 3.00 m
ID number
ID number
311804-03
Cable type
Cable type
PUR with armor Ø 10.0 mm
Cable design
Cable design
4x2x0.16 mm²
Cable length
Cable length
3.00 m
SCIP ID
SCIP ID
91e51b1f-c257-47cf-a9fe-ac4e29ec9d60
Downloads / CAD / Mounting / Documentation