Letzte Aktualisierung: April 08 2026 23:30:39.

Multiturn absolute rotary encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Multiturn absolute rotary encoder
Measuring range: 4096 distinguishable revol
Resolution: 8192 pos./revolution
Power supply: +10 ... 30V
Output code: gray-code
Mounting mode: synchroflange
Shaft diameter: 6 mm
Operating temperature: -20 ... +85 degrees C
Data interface: synchron seriell SSI
TTL-level
Incremental signals: sinusoidal voltage (1Vpp)
Signal periodes: 512
Rotation: increasing values with cw
rotation
Electr. connection: cable 1m without coupling
cable output radial
ID number
ID number
312219-20
Measuring range
Measuring range
4096 distinguishable revol
Resolution
Resolution
8192 pos./revolution
Power supply
Power supply
+10 ... 30V
Output code
Output code
gray-code
Mounting mode
Mounting mode
synchroflange
Shaft diameter
Shaft diameter
6 mm
Operating temperature
Operating temperature
-20 ... +85 degrees C
Data interface
Data interface
synchron seriell SSI TTL-level
Incremental signals
Incremental signals
sinusoidal voltage (1Vpp)
Signal periodes
Signal periodes
512
Rotation
Rotation
increasing values with cw rotation
Electr. connection
Electr. connection
cable 1m without coupling cable output radial
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
574336-12