Letzte Aktualisierung: April 16 2026 23:39:34.

Adapter cable
Coupling M23, male, 12-pin Adapter connector, male 15-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
Coupling M23, male, 12-pin Adapter connector, male 15-pin
Cable type: PUR Ø 6.0 mm
Color: black
Cable design: 6x2x0.19 mm²
Number of shields: 1
Cable length: 0.50 m
Special characteristics,Adapter connector D
connecting cable: transformation 11 µA/1 Vpp
ID number
ID number
313119-04
Cable type
Cable type
PUR Ø 6.0 mm
Color
Color
black
Cable design
Cable design
6x2x0.19 mm²
Number of shields
Number of shields
1
Cable length
Cable length
0.50 m
Special characteristics,Adapter connector D
connecting cable
connecting cable
transformation 11 µA/1 Vpp
SCIP ID
SCIP ID
370a7279-ec98-4c1d-9ec7-b2edd00de063
Downloads / CAD / Mounting / Documentation