Letzte Aktualisierung: April 09 2026 23:29:38.

Angle Encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Angle Encoder
Position values per rev: 23bit =>8388608 positions
Power supply: +5V
Code-signals: Fanuc-Interface
Electrical connection: cable 3,0 m
with coupling
17-pin
Cable output: axial and radial
Operating temp.: 0...+50 Grad C
ID number
ID number
315573-08
Position values per rev
Position values per rev
23bit =>8388608 positions
Power supply
Power supply
+5V
Code-signals
Code-signals
Fanuc-Interface
Electrical connection
Electrical connection
cable 3,0 m with coupling 17-pin
Cable output
Cable output
axial and radial
Operating temp.
Operating temp.
0...+50 Grad C
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
363736-08