Letzte Aktualisierung: April 16 2026 23:39:34.
Output cable
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Output cable
Cable type 1: EPG Ø 4.5 mm
Cable design 1: 16xAWG30/7
Number of shields: 1
Cable length: 0.15 m
Electrical connection 2: Female housing, 2-row,
14-pin
Electrical connection 1: Right-angle flange
socket M23, male, 17-pin
Pin configuration 1: D288678
Electrical connection 5: free cable end
Pin configuration 2: D1387293
Color: black
Cable bushing 1: Crimp sleeve Ø 4.3 mm /
L= 7 mm
Cable composition 2: Polyolefins copolymer
wire 2x0.25 mm² in heat
shrink tube
Length additional cable: 0.30 m
Operating temperature range conditional: -40/+120 °C
Brand: HEIDENHAIN
Type of packaging: Individual packaging
Please refer also to the general electrical
information in our brochures.
Cable type 1: EPG Ø 4.5 mm
Cable design 1: 16xAWG30/7
Number of shields: 1
Cable length: 0.15 m
Electrical connection 2: Female housing, 2-row,
14-pin
Electrical connection 1: Right-angle flange
socket M23, male, 17-pin
Pin configuration 1: D288678
Electrical connection 5: free cable end
Pin configuration 2: D1387293
Color: black
Cable bushing 1: Crimp sleeve Ø 4.3 mm /
L= 7 mm
Cable composition 2: Polyolefins copolymer
wire 2x0.25 mm² in heat
shrink tube
Length additional cable: 0.30 m
Operating temperature range conditional: -40/+120 °C
Brand: HEIDENHAIN
Type of packaging: Individual packaging
Please refer also to the general electrical
information in our brochures.
ID number
ID number
316594-02
Cable type 1
Cable type 1
EPG Ø 4.5 mm
Cable design 1
Cable design 1
16xAWG30/7
Number of shields
Number of shields
1
Cable length
Cable length
0.15 m
Electrical connection 2
Electrical connection 2
Female housing, 2-row, 14-pin
Electrical connection 1
Electrical connection 1
Right-angle flange socket M23, male, 17-pin
Pin configuration 1
Pin configuration 1
D288678
Electrical connection 5
Electrical connection 5
free cable end
Pin configuration 2
Pin configuration 2
D1387293
Color
Color
black
Cable bushing 1
Cable bushing 1
Crimp sleeve Ø 4.3 mm / L= 7 mm
Cable composition 2
Cable composition 2
Polyolefins copolymer wire 2x0.25 mm² in heat shrink tube
Length additional cable
Length additional cable
0.30 m
Operating temperature range conditional
Operating temperature range conditional
-40/+120 °C
Brand
Brand
HEIDENHAIN
Type of packaging
Type of packaging
Individual packaging
Please refer also to the general electrical
information in our brochures.
SCIP ID
SCIP ID
e6d57312-9d59-4f6d-83c2-102b5b70fa32
Downloads / CAD / Mounting / Documentation
Brochure
- Position Encoders for Servo Drives ID 208922-1R, Brochure German
- Interfaces ID 1078628-14, Brochure German
- Interfaces ID 1078628-24, Brochure English
- Kabel und Steckverbinder, Brochure French
- Cables and Connectors ID 1206103-12, Brochure German
- Cables and Connectors ID 1206103-22, Brochure English
- Kabel und Steckverbinder, Brochure Japanese
- Interfaces ID 1078628-J3, Brochure Japanese
- Position Encoders for Servo Drives ID 208922-2R, Brochure English