Letzte Aktualisierung: April 01 2026 23:36:30.

QAN 4S Asynchronous motor
Type of cooling and airflow

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QAN 4S Asynchronous motor
Type of cooling and airflow
direction: Axial fan
Type of circuit in motor
winding: Wye
Rated power: 15.00 kW
Rated torque: 80.0 nm
Rated speed: 1800 1/min
Maximum rotational speed: 6000 1/min
Length of flange edge: 260 mm
Diameter shaft end: 42.0 mm
Form of shaft end: with machine key
Balance of shaft end: full (full key)
Vibration severity grade: S
Integrated rotary encoder
type: ERN 1381
Line count: 2048
Location of power connection:left
Fastening type: Flange and base
ID number
ID number
317449-31
direction
direction
Axial fan
Type of circuit in motor
winding
winding
Wye
Rated power
Rated power
15.00 kW
Rated torque
Rated torque
80.0 nm
Rated speed
Rated speed
1800 1/min
Maximum rotational speed
Maximum rotational speed
6000 1/min
Length of flange edge
Length of flange edge
260 mm
Diameter shaft end
Diameter shaft end
42.0 mm
Form of shaft end
Form of shaft end
with machine key
Balance of shaft end
Balance of shaft end
full (full key)
Vibration severity grade
Vibration severity grade
S
Integrated rotary encoder
type
type
ERN 1381
Line count
Line count
2048
Location of power connection
Location of power connection
left
Fastening type
Fastening type
Flange and base