Letzte Aktualisierung: April 09 2026 23:29:38.
Output cable
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Output cable
Cable type 1: EPG Ø 6.0 mm
Cable design 1: 16xAWG28/7
Number of shields: 1
Cable length: 0.30 m
Electrical connection 2: Female housing, 2-row,
14-pin
Electrical connection 1: free cable end
Pin configuration 1:
Electrical connection 5:
Pin configuration 2:
Color: black
Cable bushing 1: Crimp sleeve
Operating temperature range conditional: -40/+120 °C
Brand: HEIDENHAIN
Type of packaging: Individual packaging
Please refer also to the general electrical
information in our brochures.
Cable type 1: EPG Ø 6.0 mm
Cable design 1: 16xAWG28/7
Number of shields: 1
Cable length: 0.30 m
Electrical connection 2: Female housing, 2-row,
14-pin
Electrical connection 1: free cable end
Pin configuration 1:
Electrical connection 5:
Pin configuration 2:
Color: black
Cable bushing 1: Crimp sleeve
Operating temperature range conditional: -40/+120 °C
Brand: HEIDENHAIN
Type of packaging: Individual packaging
Please refer also to the general electrical
information in our brochures.
ID number
ID number
317899-03
Cable type 1
Cable type 1
EPG Ø 6.0 mm
Cable design 1
Cable design 1
16xAWG28/7
Number of shields
Number of shields
1
Cable length
Cable length
0.30 m
Electrical connection 2
Electrical connection 2
Female housing, 2-row, 14-pin
Electrical connection 1
Electrical connection 1
free cable end
Pin configuration 1
Pin configuration 1
Electrical connection 5
Electrical connection 5
Pin configuration 2
Pin configuration 2
Color
Color
black
Cable bushing 1
Cable bushing 1
Crimp sleeve
Operating temperature range conditional
Operating temperature range conditional
-40/+120 °C
Brand
Brand
HEIDENHAIN
Type of packaging
Type of packaging
Individual packaging
Please refer also to the general electrical
information in our brochures.