Letzte Aktualisierung: April 09 2026 23:29:38.
Output cable
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Output cable
Cable type 1: EPG Ø 4.5 mm
Cable design 1: 16xAWG30/7
Number of shields: 1
Cable length: 1.00 m
Electrical connection 2: Female housing, 2-row,
14-pin
Electrical connection 1: Cable cut to length
Pin configuration 1: D288678
Color: black
Cable bushing 1: Crimp sleeve Ø 4.3 mm /
L= 7 mm
Operating temperature range conditional: -40/+120 °C
Brand: HEIDENHAIN
Type of packaging: Individual packaging
Please refer also to the general electrical
information in our brochures.
Cable type 1: EPG Ø 4.5 mm
Cable design 1: 16xAWG30/7
Number of shields: 1
Cable length: 1.00 m
Electrical connection 2: Female housing, 2-row,
14-pin
Electrical connection 1: Cable cut to length
Pin configuration 1: D288678
Color: black
Cable bushing 1: Crimp sleeve Ø 4.3 mm /
L= 7 mm
Operating temperature range conditional: -40/+120 °C
Brand: HEIDENHAIN
Type of packaging: Individual packaging
Please refer also to the general electrical
information in our brochures.
ID number
ID number
317900-01
Cable type 1
Cable type 1
EPG Ø 4.5 mm
Cable design 1
Cable design 1
16xAWG30/7
Number of shields
Number of shields
1
Cable length
Cable length
1.00 m
Electrical connection 2
Electrical connection 2
Female housing, 2-row, 14-pin
Electrical connection 1
Electrical connection 1
Cable cut to length
Pin configuration 1
Pin configuration 1
D288678
Color
Color
black
Cable bushing 1
Cable bushing 1
Crimp sleeve Ø 4.3 mm / L= 7 mm
Operating temperature range conditional
Operating temperature range conditional
-40/+120 °C
Brand
Brand
HEIDENHAIN
Type of packaging
Type of packaging
Individual packaging
Please refer also to the general electrical
information in our brochures.
Downloads / CAD / Mounting / Documentation
Brochure
- Kabel und Steckverbinder, Brochure French
- Interfaces ID 1078628-13, Brochure German
- Interfaces ID 1078628-23, Brochure English
- Cables and Connectors ID 1206103-12, Brochure German
- Cables and Connectors ID 1206103-22, Brochure English
- Kabel und Steckverbinder, Brochure Japanese
- Interfaces ID 1078628-J3, Brochure Japanese