Letzte Aktualisierung: April 01 2026 23:36:30.
Absolute rotary encoder with stator coupling
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Absolute rotary encoder with stator coupling
and on one side open hollow shaft: diameter 12mm
Resolution: 13Bit (8192 pos./rot.)
Power supply: + 10...30V
Output code: Gray-code
Operating temperature: -20...+85 degrees
Data interface: synchronous-serial,
TTL-level
Rotation: rising values with cw.
rotation
Output signals: sinusoidal (1 Vpp)
Signal periodes: 512
Electricial connection: cable 3m
with coupling 17-pols
cable exit radial
cap green varnished
and on one side open hollow shaft: diameter 12mm
Resolution: 13Bit (8192 pos./rot.)
Power supply: + 10...30V
Output code: Gray-code
Operating temperature: -20...+85 degrees
Data interface: synchronous-serial,
TTL-level
Rotation: rising values with cw.
rotation
Output signals: sinusoidal (1 Vpp)
Signal periodes: 512
Electricial connection: cable 3m
with coupling 17-pols
cable exit radial
cap green varnished
ID number
ID number
317938-03
and on one side open hollow shaft
and on one side open hollow shaft
diameter 12mm
Resolution
Resolution
13Bit (8192 pos./rot.)
Power supply
Power supply
+ 10...30V
Output code
Output code
Gray-code
Operating temperature
Operating temperature
-20...+85 degrees
Data interface
Data interface
synchronous-serial, TTL-level
Rotation
Rotation
rising values with cw. rotation
Output signals
Output signals
sinusoidal (1 Vpp)
Signal periodes
Signal periodes
512
Electricial connection
Electricial connection
cable 3m with coupling 17-pols cable exit radial
cap green varnished