Letzte Aktualisierung: April 01 2026 23:36:30.

Absolute rotary encoder with stator coupling
and blind hollow shaft

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Absolute rotary encoder with stator coupling
and blind hollow shaft
Resolution: 13Bit (8192 pos./rot.)
Power supply: + 10...30V
Output code: Gray-code
Operating temperature: -20...+85 degrees
Data interface: synchronous-serial,
TTL-level
Rotation: rising values with cw.
rotation
Output signals: sinusoidal (1 Vpp)
Signal periodes: 512
Electricial connection: cable 1 m without connect.
cable output radial
ID number
ID number
317938-04
Resolution
Resolution
13Bit (8192 pos./rot.)
Power supply
Power supply
+ 10...30V
Output code
Output code
Gray-code
Operating temperature
Operating temperature
-20...+85 degrees
Data interface
Data interface
synchronous-serial, TTL-level
Rotation
Rotation
rising values with cw. rotation
Output signals
Output signals
sinusoidal (1 Vpp)
Signal periodes
Signal periodes
512
Electricial connection
Electricial connection
cable 1 m without connect. cable output radial
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
558909-05
Info
Observe the mounting instructions!