Letzte Aktualisierung: April 01 2026 23:36:30.

Rotary encoder with integral bearing
Positions per

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Rotary encoder with integral bearing
Positions per
revolution: 8192
Data interface: EnDat01
Output code: D
Line count: 512
Output signal: ~1Vpp
Cutoff frequency (-3dB) 65.00 kHz
Power supply: 5V+-5%
Coupling version: stator coupling for plane
surface (hole circle
Ø 63 mm)
Shaft: blind hollow shaft with
clamping ring, Ø 12 mm,
depth 24 mm
Degree of protection: IP 64 (EN 60529)
Operating temperature: -40/+100 degrees C
Electrical connection: flange socket,
male 17-pin
Pin configuration: D288678
Connecting direction: axial
special characteristics, rotational encoders: none
ID number
ID number
317944-24
revolution
revolution
8192
Data interface
Data interface
EnDat01
Output code
Output code
D
Line count
Line count
512
Output signal
Output signal
~1Vpp
Cutoff frequency (-3dB) 65.00 kHz
Power supply
Power supply
5V+-5%
Coupling version
Coupling version
stator coupling for plane surface (hole circle Ø 63 mm)
Shaft
Shaft
blind hollow shaft with clamping ring, Ø 12 mm, depth 24 mm
Degree of protection
Degree of protection
IP 64 (EN 60529)
Operating temperature
Operating temperature
-40/+100 degrees C
Electrical connection
Electrical connection
flange socket, male 17-pin
Pin configuration
Pin configuration
D288678
Connecting direction
Connecting direction
axial
special characteristics, rotational encoders
special characteristics, rotational encoders
none
Downloads / CAD / Mounting / Documentation