Letzte Aktualisierung: April 01 2026 23:36:30.

ECN 413
Absolute rotary encoder with stator coupling and blind hollow shaft

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ECN 413
Absolute rotary encoder with stator coupling and blind hollow shaft
Resolution: 13Bit (8192 pos./rot.)
Power supply: + 5V
Output code: dual-code
Operating temperature: -20...+100 degrees
Data interface: endat-interface
Output signals: synchronous-serial
Signal periodes: 2048
Electricial connection: flange socket
================== WARNING ==================
The EnDat interface permits data specific to
the machine or equipment to be stored in the
customer memory area of the encoder.
This data can include safety-critical infor-
mation. After servicing, please ensure that
the data in the customer memory area is
accurate.
ID number
ID number
317945-02
Resolution
Resolution
13Bit (8192 pos./rot.)
Power supply
Power supply
+ 5V
Output code
Output code
dual-code
Operating temperature
Operating temperature
-20...+100 degrees
Data interface
Data interface
endat-interface
Output signals
Output signals
synchronous-serial
Signal periodes
Signal periodes
2048
Electricial connection
Electricial connection
flange socket
================== WARNING ==================
The EnDat interface permits data specific to
the machine or equipment to be stored in the
customer memory area of the encoder.
This data can include safety-critical infor-
mation. After servicing, please ensure that
the data in the customer memory area is
accurate.
Downloads / CAD / Mounting / Documentation