Letzte Aktualisierung: April 01 2026 23:36:30.

Modular encoder
With integral bearing and stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Modular encoder
With integral bearing and stator coupling
Shaft: tapered 9,25mm
Coupling: Diameter 65mm
Type of protection: IP50
Power supply: +5 V
Output signals:
Code signals: 8192 positions/revolution
TTL synchronous serial
EnDat interface
Incremental signals: sinusoidal voltage
signals (1 Vss)
Signal periods: 2048
Count direction: ascending code values with
clock-wise rotation
Operating temperature: -10...+90 degrees C
Electrical connection: flange socket radial
================== WARNING ==================
The EnDat interface permits data specific to
the machine or equipment to be stored in the
customer memory area of the encoder.
This data can include safety-critical infor-
mation. After servicing, please ensure that
the data in the customer memory area is
accurate.
ID number
ID number
317945-12
Shaft
Shaft
tapered 9,25mm
Coupling
Coupling
Diameter 65mm
Type of protection
Type of protection
IP50
Power supply
Power supply
+5 V
Output signals
Output signals
Code signals
Code signals
8192 positions/revolution TTL synchronous serial EnDat interface
Incremental signals
Incremental signals
sinusoidal voltage signals (1 Vss)
Signal periods
Signal periods
2048
Count direction
Count direction
ascending code values with clock-wise rotation
Operating temperature
Operating temperature
-10...+90 degrees C
Electrical connection
Electrical connection
flange socket radial
================== WARNING ==================
The EnDat interface permits data specific to
the machine or equipment to be stored in the
customer memory area of the encoder.
This data can include safety-critical infor-
mation. After servicing, please ensure that
the data in the customer memory area is
accurate.
Downloads / CAD / Mounting / Documentation