Letzte Aktualisierung: April 16 2026 23:39:34.
Adapter cable
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
Connector M23, male, 7-pin Connector, M9 female 5-pin Cable type: PU
R Ø 4.5 mm
Color: black
Cable design: 4x2x0.05 mm²+1x0.05 mm²
Number of shields: 2
Cable length: 4.00 m
Connector M23, male, 7-pin Connector, M9 female 5-pin Cable type: PU
R Ø 4.5 mm
Color: black
Cable design: 4x2x0.05 mm²+1x0.05 mm²
Number of shields: 2
Cable length: 4.00 m
ID number
ID number
319023-04
Connector M23, male, 7-pin Connector, M9 female 5-pin Cable type
Connector M23, male, 7-pin Connector, M9 female 5-pin Cable type
PU
R Ø 4.5 mm
Color
Color
black
Cable design
Cable design
4x2x0.05 mm²+1x0.05 mm²
Number of shields
Number of shields
2
Cable length
Cable length
4.00 m
SCIP ID
SCIP ID
f74ae0e3-ae26-4816-8df6-c9a11ead26f7