Letzte Aktualisierung: April 08 2026 23:30:39.

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental rotary encoder Output signals: si
nusoidal voltage signals
11 uApp
Power supply: 5 V
Synchroflange: diameter 36,50 mm
Protection: shaft IP64
Stub shaft: diameter 4 mm
Electr. connection: cable 1m with connector
Cable output: can be arranged axial or
radial
Operating temperature: -10 ... +85 degrees C
Lines: 3600
Incremental rotary encoder Output signals
Incremental rotary encoder Output signals
si
nusoidal voltage signals
11 uApp
Power supply
Power supply
5 V
Synchroflange
Synchroflange
diameter 36,50 mm
Protection
Protection
shaft IP64
Stub shaft
Stub shaft
diameter 4 mm
Electr. connection
Electr. connection
cable 1m with connector
Cable output
Cable output
can be arranged axial or radial
Operating temperature
Operating temperature
-10 ... +85 degrees C
Lines
Lines
3600
Downloads / CAD / Mounting / Documentation