Letzte Aktualisierung: April 16 2026 23:39:34.

Scale drum ERM 100
Incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Scale drum ERM 100
Incremental modular angle encoder without integral bearing
Line count: 1024
Grating period: 395.000 µm
System accuracy: 20.0
Reference mark: analog
Geometry of drum: Outside Ø 128.75 mm,
inside Ø 60 mm, hole
circle Ø 75 mm
Degree of protection: IP 66 (EN 60529)
Operating temperature: -20/+100 °C
Maximum rotational speed: 13000
ID number
ID number
319123-11
Line count
Line count
1024
Grating period
Grating period
395.000 µm
System accuracy
System accuracy
20.0
Reference mark
Reference mark
analog
Geometry of drum
Geometry of drum
Outside Ø 128.75 mm, inside Ø 60 mm, hole circle Ø 75 mm
Degree of protection
Degree of protection
IP 66 (EN 60529)
Operating temperature
Operating temperature
-20/+100 °C
Maximum rotational speed
Maximum rotational speed
13000
Downloads / CAD / Mounting / Documentation