Letzte Aktualisierung: April 16 2026 23:39:34.

Output cable
Female housing, 2-row, 12-pin Right-angle flange socket M23, male, 17-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Output cable
Female housing, 2-row, 12-pin Right-angle flange socket M23, male, 17-pin
Cable type: EPG Ø 4.5 mm
Cable design: 16xAWG30/7
Cable length: 0.30 m
Special characteristics,Electronics in the
output cable: connecting element
ID number
ID number
323093-01
Cable type
Cable type
EPG Ø 4.5 mm
Cable design
Cable design
16xAWG30/7
Cable length
Cable length
0.30 m
Special characteristics,Electronics in the
output cable
output cable
connecting element
SCIP ID
SCIP ID
3eb3ef63-d66f-4bdc-a08e-d78197b16590
Downloads / CAD / Mounting / Documentation