Letzte Aktualisierung: April 16 2026 23:39:34.

ERM180
Incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERM180
Incremental modular angle encoder without integral bearing
Line count: 1024
Grating period: 395.000 µm
System accuracy: 20.0
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 200.00 kHz
Reference mark: analog
Power supply: 5 V (+-5 %)
Degree of protection: IP 66 (EN 60529)
Geometry of drum: Outside Ø 128.75 mm,
inside Ø 80 mm, hole
circle Ø 95 mm
Operating temperature: -20/+100 °C
Electrical connection: free cable end
Pin configuration: D294999
Rotational direction of graduation carrier: CW, positive counting
Cable length: 1.00 m
Cable type: PUR Ø 4.5 mm
Maximum rotational speed: 13000 min-1
ID number
ID number
323372-02
Line count
Line count
1024
Grating period
Grating period
395.000 µm
System accuracy
System accuracy
20.0
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
200.00 kHz
Reference mark
Reference mark
analog
Power supply
Power supply
5 V (+-5 %)
Degree of protection
Degree of protection
IP 66 (EN 60529)
Geometry of drum
Geometry of drum
Outside Ø 128.75 mm, inside Ø 80 mm, hole circle Ø 95 mm
Operating temperature
Operating temperature
-20/+100 °C
Electrical connection
Electrical connection
free cable end
Pin configuration
Pin configuration
D294999
Rotational direction of graduation carrier
Rotational direction of graduation carrier
CW, positive counting
Cable length
Cable length
1.00 m
Cable type
Cable type
PUR Ø 4.5 mm
Maximum rotational speed
Maximum rotational speed
13000 min-1
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
393692-75
ID number
ID number
390925-02