Letzte Aktualisierung: April 16 2026 23:39:34.

ERM180
Incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERM180
Incremental modular angle encoder without integral bearing
Line count: 1230
Grating period: 395.000 µm
System accuracy: 20.0
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 200.00 kHz
Reference mark: analog
Power supply: 5 V (+-5 %)
Degree of protection: IP 66 (EN 60529)
Geometry of drum: Outside Ø 154.65 mm,
inside Ø 118 mm, hole
circle Ø 135 mm
Operating temperature: -20/+100 °C
Electrical connection: Right-angle flange socket
M23, male, 17-pin
Pin configuration: D313221
Rotational direction of graduation carrier: CCW, positive counting
Cable length: 1.00 m
Cable type: Cable with EPG insulation
Maximum rotational speed: 6000 min-1
ID number
ID number
323372-09
Line count
Line count
1230
Grating period
Grating period
395.000 µm
System accuracy
System accuracy
20.0
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
200.00 kHz
Reference mark
Reference mark
analog
Power supply
Power supply
5 V (+-5 %)
Degree of protection
Degree of protection
IP 66 (EN 60529)
Geometry of drum
Geometry of drum
Outside Ø 154.65 mm, inside Ø 118 mm, hole circle Ø 135 mm
Operating temperature
Operating temperature
-20/+100 °C
Electrical connection
Electrical connection
Right-angle flange socket M23, male, 17-pin
Pin configuration
Pin configuration
D313221
Rotational direction of graduation carrier
Rotational direction of graduation carrier
CCW, positive counting
Cable length
Cable length
1.00 m
Cable type
Cable type
Cable with EPG insulation
Maximum rotational speed
Maximum rotational speed
6000 min-1
Downloads / CAD / Mounting / Documentation