Letzte Aktualisierung: April 16 2026 23:39:34.

Adapter cable
LS connector, large, 12-pin Connector M23, male, 12-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
LS connector, large, 12-pin Connector M23, male, 12-pin
Cable type: PUR Ø 6.0 mm
Color: black
Cable design: 6x2x0.19 mm²
Number of shields: 1
Cable length: 3.00 m
Special characteristics,pin 9 activates 11 µA
connecting cable: signals on TTL sign
ID number
ID number
323466-03
Cable type
Cable type
PUR Ø 6.0 mm
Color
Color
black
Cable design
Cable design
6x2x0.19 mm²
Number of shields
Number of shields
1
Cable length
Cable length
3.00 m
Special characteristics,pin 9 activates 11 µA
connecting cable
connecting cable
signals on TTL sign
SCIP ID
SCIP ID
f073eacb-9738-4528-b28d-6cea4e44c8d2
Downloads / CAD / Mounting / Documentation