Letzte Aktualisierung: April 16 2026 23:39:34.
Connecting cable
for encoder connection
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Connecting cable
for encoder connection
Cable type: PUR Ø 8.0 mm
Cable design: 4x2x0.16+4x0.5+4x0.16
Cable length: 2.00 m
Encoder side: Connector M23, female,
17-pin
Side of subsequent electronic: Coupling M23, male, 17-pin
Special characteristics, connecting cable: Pos.Enc.
for encoder connection
Cable type: PUR Ø 8.0 mm
Cable design: 4x2x0.16+4x0.5+4x0.16
Cable length: 2.00 m
Encoder side: Connector M23, female,
17-pin
Side of subsequent electronic: Coupling M23, male, 17-pin
Special characteristics, connecting cable: Pos.Enc.
ID number
ID number
323897-01
Cable type
Cable type
PUR Ø 8.0 mm
Cable design
Cable design
4x2x0.16+4x0.5+4x0.16
Cable length
Cable length
2.00 m
Encoder side
Encoder side
Connector M23, female, 17-pin
Side of subsequent electronic
Side of subsequent electronic
Coupling M23, male, 17-pin
Special characteristics, connecting cable
Special characteristics, connecting cable
Pos.Enc.
SCIP ID
SCIP ID
221c9ded-49f7-4332-884c-cc266521b19d
Downloads / CAD / Mounting / Documentation
Brochure
Declaration of Conformity
Mating Dimensions
Pin Layout
- Connection layout 58 03S17 ~1Vpp EnDat01 .. .. JH, Pin Layout Multilingual
- Connection layout 58 03S17 ~1Vpp EnDat01 .. .. JH, Pin Layout Multilingual
- Connection layout 58 02B17 .. EnDat01 ~1Vpp .. JH, Pin Layout Multilingual
- Connection layout 58 02B17 .. .. ~1Vpp Z1 JH, Pin Layout Multilingual
- Connection layout 58 02B17 .. EnDat01 ~1Vpp .. JH, Pin Layout Multilingual