Letzte Aktualisierung: April 16 2026 23:39:34.

Adapter cable
LS connector, large, 12-pin D-sub connector 45°, metal housing, 2-row, with lock
ing screws, male, 9-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
LS connector, large, 12-pin D-sub connector 45°, metal housing, 2-row, with lock
ing screws, male, 9-pin
Cable type: PUR Ø 6.0 mm
Color: black
Cable design: 4x2x0.16 mm²
Number of shields: 2
Cable length: 1.86 m
Special characteristics,Special assignment, Zeiss
connecting cable: company
ID number
ID number
324541-03
Cable type
Cable type
PUR Ø 6.0 mm
Color
Color
black
Cable design
Cable design
4x2x0.16 mm²
Number of shields
Number of shields
2
Cable length
Cable length
1.86 m
Special characteristics,Special assignment, Zeiss
connecting cable
connecting cable
company
SCIP ID
SCIP ID
0c4fc611-b62a-47d4-b2df-61caade9e4f2
Downloads / CAD / Mounting / Documentation