Letzte Aktualisierung: April 08 2026 23:30:39.

Absolute rotary encoder ROC 417 service-unit

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Absolute rotary encoder ROC 417 service-unit
Resolution: 17Bit=131072Pos./revolution
Power supply: +5 V
Output code: Dual-Code
Mounting: synchro flange
Shaft diameter: long: 10 mm/15 mm
Operating temperature: -40...+80 degrees C
Data interface: synchron seriell
without paritybit
Output signals: sinusoidal voltage (1 Vpp)
Signal periods: 8192
Rotation: increasing values with cw
rotation
Electrical connect.: cable 1m without connector
cable exit radial
ID number
ID number
325427-1P
Resolution
Resolution
17Bit=131072Pos./revolution
Power supply
Power supply
+5 V
Output code
Output code
Dual-Code
Mounting
Mounting
synchro flange
Shaft diameter
Shaft diameter
long: 10 mm/15 mm
Operating temperature
Operating temperature
-40...+80 degrees C
Data interface
Data interface
synchron seriell without paritybit
Output signals
Output signals
sinusoidal voltage (1 Vpp)
Signal periods
Signal periods
8192
Rotation
Rotation
increasing values with cw rotation
Electrical connect.
Electrical connect.
cable 1m without connector cable exit radial
Downloads / CAD / Mounting / Documentation