Letzte Aktualisierung: April 08 2026 23:30:39.

Absolute rotary encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Absolute rotary encoder
Resolution: 17Bit=131072Pos./revolution
Power supply: +5 V
Output code: pure binary
Mounting: synchro flange
Shaft diameter/length: 10 mm / 15mm
Operating temperature: -40...+80 degrees C
Data interface: synchron seriell
with paritybit
Output signals: sinusoidal voltage (1 Vpp)
Signal periods: 8192
Rotation: increasing values with cw
rotation
Electr. connection: cable 3m without connector
cable output radial
ID number
ID number
325427-24
Resolution
Resolution
17Bit=131072Pos./revolution
Power supply
Power supply
+5 V
Output code
Output code
pure binary
Mounting
Mounting
synchro flange
Shaft diameter/length
Shaft diameter/length
10 mm / 15mm
Operating temperature
Operating temperature
-40...+80 degrees C
Data interface
Data interface
synchron seriell with paritybit
Output signals
Output signals
sinusoidal voltage (1 Vpp)
Signal periods
Signal periods
8192
Rotation
Rotation
increasing values with cw rotation
Electr. connection
Electr. connection
cable 3m without connector cable output radial
Downloads / CAD / Mounting / Documentation