Letzte Aktualisierung: April 16 2026 23:39:34.

Adapter cable
LS socket, small, 8-pin Connector, M.D. ribbon, male, 20-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
LS socket, small, 8-pin Connector, M.D. ribbon, male, 20-pin
Cable type: PUR Ø 6.0 mm
Color: black
Cable design: 4x2x0.16 mm²
Number of shields: 2
Cable length: 5.00 m
Special characteristics,special connector,
connecting cable: Charmilles company
ID number
ID number
325774-21
Cable type
Cable type
PUR Ø 6.0 mm
Color
Color
black
Cable design
Cable design
4x2x0.16 mm²
Number of shields
Number of shields
2
Cable length
Cable length
5.00 m
Special characteristics,special connector,
connecting cable
connecting cable
Charmilles company
SCIP ID
SCIP ID
8968afdb-3b3c-4add-a4ee-1f632e9aa428
Downloads / CAD / Mounting / Documentation