Letzte Aktualisierung: April 16 2026 23:39:34.

ERA180
Incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERA180
Incremental modular angle encoder without integral bearing
Line count: 9000
Grating period: 45.000 µm
System accuracy: 4.5
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 500.00 kHz
Reference mark: analog
Power supply: 5 V (+-10 %)
Degree of protection: IP 40 (EN 60529)
Geometry of drum: Outside Ø 130 mm, inside Ø
80 mm, hole circle Ø 95 mm
Operating temperature: -10/+80 °C
Electrical connection: Coupling M23, male, 12-pin
Pin configuration: D294999
Rotational direction of graduation carrier: CW, positive counting
Cable length: 3.00
Cable type: PUR Ø 4.5 mm
Maximum rotational speed: 14500 min-1
ID number
ID number
331281-01
Line count
Line count
9000
Grating period
Grating period
45.000 µm
System accuracy
System accuracy
4.5
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
500.00 kHz
Reference mark
Reference mark
analog
Power supply
Power supply
5 V (+-10 %)
Degree of protection
Degree of protection
IP 40 (EN 60529)
Geometry of drum
Geometry of drum
Outside Ø 130 mm, inside Ø 80 mm, hole circle Ø 95 mm
Operating temperature
Operating temperature
-10/+80 °C
Electrical connection
Electrical connection
Coupling M23, male, 12-pin
Pin configuration
Pin configuration
D294999
Rotational direction of graduation carrier
Rotational direction of graduation carrier
CW, positive counting
Cable length
Cable length
3.00
Cable type
Cable type
PUR Ø 4.5 mm
Maximum rotational speed
Maximum rotational speed
14500 min-1
Downloads / CAD / Mounting / Documentation