Letzte Aktualisierung: April 16 2026 23:39:34.

ERA180
Incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERA180
Incremental modular angle encoder without integral bearing
Line count: 18000
Grating period: 44.000 µm
System accuracy: 3.8
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 500.00 kHz
Reference mark: analog
Power supply: 5 V (+-10 %)
Protection rating: IP40 (EN60529)
Geometry of drum: Outside Ø 250 mm, inside Ø
180 mm, hole circle Ø 200
mm Operating temperature: -10/+80 °C
Electrical connection: Coupling M23, male, 12-pin
Pin configuration: D294999
Rotational direction of graduation carrier: CW, positive counting
Cable length: 3.00
Cable type: PUR Ø 4.5 mm
Maximum rotational speed: 7500 min-1
ID number
ID number
331281-07
Line count
Line count
18000
Grating period
Grating period
44.000 µm
System accuracy
System accuracy
3.8
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
500.00 kHz
Reference mark
Reference mark
analog
Power supply
Power supply
5 V (+-10 %)
Protection rating
Protection rating
IP40 (EN60529)
Geometry of drum
Geometry of drum
Outside Ø 250 mm, inside Ø 180 mm, hole circle Ø 200 mm Operating temperature: -10/+80 °C
Electrical connection
Electrical connection
Coupling M23, male, 12-pin
Pin configuration
Pin configuration
D294999
Rotational direction of graduation carrier
Rotational direction of graduation carrier
CW, positive counting
Cable length
Cable length
3.00
Cable type
Cable type
PUR Ø 4.5 mm
Maximum rotational speed
Maximum rotational speed
7500 min-1
Downloads / CAD / Mounting / Documentation