Letzte Aktualisierung: April 16 2026 23:39:34.
Adapter cable
Connector M23, male, 9-pin D-sub connector, 2-row, without locking screws, femal
e, 15-pin
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
Connector M23, male, 9-pin D-sub connector, 2-row, without locking screws, femal
e, 15-pin
Cable type: PUR Ø 8.0 mm
Color: black
Cable design: 3x2x0.14+2x1.0
Number of shields: 4
Cable length: 5.00 m
Special characteristics,TTL devices (for
connecting cable: adjustment by PWM)
Connector M23, male, 9-pin D-sub connector, 2-row, without locking screws, femal
e, 15-pin
Cable type: PUR Ø 8.0 mm
Color: black
Cable design: 3x2x0.14+2x1.0
Number of shields: 4
Cable length: 5.00 m
Special characteristics,TTL devices (for
connecting cable: adjustment by PWM)
ID number
ID number
331692-05
Cable type
Cable type
PUR Ø 8.0 mm
Color
Color
black
Cable design
Cable design
3x2x0.14+2x1.0
Number of shields
Number of shields
4
Cable length
Cable length
5.00 m
Special characteristics,TTL devices (for
connecting cable
connecting cable
adjustment by PWM)
SCIP ID
SCIP ID
7198f857-8c2e-4f64-a491-0afc75093156