Letzte Aktualisierung: April 08 2026 23:30:39.

RON 425
Incremental rotary encoder with integrat. coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
RON 425
Incremental rotary encoder with integrat. coupling
Power supply: +5V
Output signals: square-wave signals,
TTL-level
Scanning frequency: 0...300kHz
Operating temperature: -10...+100°C
Mounting mode: square flange
Hollow shaft: 8mm diameter
Electrical connection: 1m cable with connect.
Cable outlet: radial
Line count: 256
ID number
ID number
331876-36
Power supply
Power supply
+5V
Output signals
Output signals
square-wave signals, TTL-level
Scanning frequency
Scanning frequency
0...300kHz
Operating temperature
Operating temperature
-10...+100°C
Mounting mode
Mounting mode
square flange
Hollow shaft
Hollow shaft
8mm diameter
Electrical connection
Electrical connection
1m cable with connect.
Cable outlet
Cable outlet
radial
Line count
Line count
256