Letzte Aktualisierung: April 09 2026 23:29:38.

TT 130
3-D touch trigger probe for the measurement and inspection of tools.

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TT 130
3-D touch trigger probe for the measurement and inspection of tools.
Fastening type: Fixing clamp fastening
Geometry of the stylus: Ø 40 mm probe contact
Degree of protection: IP67 (EN60529)
Power supply: 10V...30V
Output signal: Square-wave signals, HTL
levels
Operating temperature: +10/+40 °C
Cable type: PUR with armor Ø 10.0 mm
Cable length: 3.00 m
Electrical connection: Connector M23, male, 7-pin
ID number
ID number
332573-01
Fastening type
Fastening type
Fixing clamp fastening
Geometry of the stylus
Geometry of the stylus
Ø 40 mm probe contact
Degree of protection
Degree of protection
IP67 (EN60529)
Power supply
Power supply
10V...30V
Output signal
Output signal
Square-wave signals, HTL levels
Operating temperature
Operating temperature
+10/+40 °C
Cable type
Cable type
PUR with armor Ø 10.0 mm
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
Connector M23, male, 7-pin
Downloads / CAD / Mounting / Documentation