Letzte Aktualisierung: April 16 2026 23:39:34.
Adapter cable
D-sub connector, 2-row, without locking screws, female, 15-pin D-sub connector,
2-row, with locking screws, male, 9-pin
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
D-sub connector, 2-row, without locking screws, female, 15-pin D-sub connector,
2-row, with locking screws, male, 9-pin
Cable type: PUR Ø 8.0 mm
Color: black
Cable design: 3x2x0.14+2x1.0
Number of shields: 4
Cable length: 3.00 m
Special characteristics,Special assignment, ESEC
connecting cable: company
D-sub connector, 2-row, without locking screws, female, 15-pin D-sub connector,
2-row, with locking screws, male, 9-pin
Cable type: PUR Ø 8.0 mm
Color: black
Cable design: 3x2x0.14+2x1.0
Number of shields: 4
Cable length: 3.00 m
Special characteristics,Special assignment, ESEC
connecting cable: company
ID number
ID number
335078-03
Cable type
Cable type
PUR Ø 8.0 mm
Color
Color
black
Cable design
Cable design
3x2x0.14+2x1.0
Number of shields
Number of shields
4
Cable length
Cable length
3.00 m
Special characteristics,Special assignment, ESEC
connecting cable
connecting cable
company
SCIP ID
SCIP ID
bd4240c7-f97a-4a1b-bb08-b6854715967f