Letzte Aktualisierung: April 16 2026 23:39:34.
Connecting cable
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Connecting cable
for touch probe connection Cable type: PUR Ø 8.0 mm
Cable design: 3x2x0.16+2x0.5
Cable length: 5.00 m
Encoder side: Connector M23, female,
7-pin
Side of subsequent electronic: Connector M23, male, 7-pin
for touch probe connection Cable type: PUR Ø 8.0 mm
Cable design: 3x2x0.16+2x0.5
Cable length: 5.00 m
Encoder side: Connector M23, female,
7-pin
Side of subsequent electronic: Connector M23, male, 7-pin
ID number
ID number
336157-05
for touch probe connection Cable type
for touch probe connection Cable type
PUR Ø 8.0 mm
Cable design
Cable design
3x2x0.16+2x0.5
Cable length
Cable length
5.00 m
Encoder side
Encoder side
Connector M23, female, 7-pin
Side of subsequent electronic
Side of subsequent electronic
Connector M23, male, 7-pin
SCIP ID
SCIP ID
859c7a00-b7aa-4f88-9744-5aeb69f79c46