Letzte Aktualisierung: April 09 2026 23:29:38.

Sealed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Sealed linear encoder
Power supply: +5 V
Output signals:: sinusoidal electric
signals (11 uAss)
Signal period: 0,020 mm
Reference mark: every 50 mm starting from
midpoint of measuring
length, available with
add. selector magnets
Accuracy grade: +/- 0,005 mm
Electrical connection: via adapter cable
Measuring length: 620 mm
ID number
ID number
336978-8W
Power supply
Power supply
+5 V
Output signals
Output signals
: sinusoidal electric signals (11 uAss)
Signal period
Signal period
0,020 mm
Reference mark
Reference mark
every 50 mm starting from midpoint of measuring length, available with add. selector magnets
Accuracy grade
Accuracy grade
+/- 0,005 mm
Electrical connection
Electrical connection
via adapter cable
Measuring length
Measuring length
620 mm
SCIP ID
SCIP ID
0d4bf6a6-879c-4fe6-81a3-e03439fb527c
Downloads / CAD / Mounting / Documentation