Letzte Aktualisierung: April 16 2026 23:39:34.
Output cable
Contact BU crimp 11 pieces Connector M23, male, 12-pin
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Output cable
Contact BU crimp 11 pieces Connector M23, male, 12-pin
Cable type: PUR Ø 8.0 mm
Cable design: 4x2x0.16+4x0.5
Cable length: 3.00 m
Contact BU crimp 11 pieces Connector M23, male, 12-pin
Cable type: PUR Ø 8.0 mm
Cable design: 4x2x0.16+4x0.5
Cable length: 3.00 m
ID number
ID number
337127-02
Cable type
Cable type
PUR Ø 8.0 mm
Cable design
Cable design
4x2x0.16+4x0.5
Cable length
Cable length
3.00 m
SCIP ID
SCIP ID
fe3b28d1-247b-431b-82d2-79212e2595f8