Letzte Aktualisierung: April 16 2026 23:39:34.

PP 271A
Incremental exposed two-coordinate encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
PP 271A
Incremental exposed two-coordinate encoder
Grating type: DIADUR phase grating
Coefficient of thermal expansion: ~8 ppm/K
Accuracy grade: +/-2µm
Measuring length: 215mm x 215mm
Referencemark: None
Thickness: 8,00mm
Output signal: Square-wave signals,
TTL-level with 10-fold
interpolation
Max. scanning frequency:100kHz
Fault detection signal: In the event of fault: LOW
Power supply: 5V(+/-5%)
Cable: PUR D=4,5mm
Cable length: 0,5m
Electrical connection: D-sub connector male,
15-pin, 2-row with
integrated electronics
Pin layout: D330978
Special features: None
ID number
ID number
337232-03
Grating type
Grating type
DIADUR phase grating
Coefficient of thermal expansion
Coefficient of thermal expansion
~8 ppm/K
Accuracy grade
Accuracy grade
+/-2µm
Measuring length
Measuring length
215mm x 215mm
Referencemark
Referencemark
None
Thickness
Thickness
8,00mm
Output signal
Output signal
Square-wave signals, TTL-level with 10-fold interpolation
Max. scanning frequency
Max. scanning frequency
100kHz
Fault detection signal
Fault detection signal
In the event of fault: LOW
Power supply
Power supply
5V(+/-5%)
Cable
Cable
PUR D=4,5mm
Cable length
Cable length
0,5m
Electrical connection
Electrical connection
D-sub connector male, 15-pin, 2-row with integrated electronics
Pin layout
Pin layout
D330978
Special features
Special features
None