Letzte Aktualisierung: April 16 2026 23:39:34.

Incremental rotary encoder with stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental rotary encoder with stator coupling
Mounting: for plain surfaces
Shaft: through hollow shaft
diameter 25mm
Operating temperature: -10...+100 degree C
Power supply: +5V
Incremental signals: sinusoidal signals (1Vpp)
Signal periods: 2500
Electrical connection: 1m cable without coupling
Cable outlet: can be used axially and
radially
ID number
ID number
337640-53
Mounting
Mounting
for plain surfaces
Shaft
Shaft
through hollow shaft diameter 25mm
Operating temperature
Operating temperature
-10...+100 degree C
Power supply
Power supply
+5V
Incremental signals
Incremental signals
sinusoidal signals (1Vpp)
Signal periods
Signal periods
2500
Electrical connection
Electrical connection
1m cable without coupling
Cable outlet
Cable outlet
can be used axially and radially
Downloads / CAD / Mounting / Documentation