Letzte Aktualisierung: April 16 2026 23:39:34.
Inkremental open linear encoder LIP 571R
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Inkremental open linear encoder LIP 571R
Measuring length: 370mm
Thermal expansion
coefficient: G0
Accuracy grade: +/- 1,0µm
Grating period: 8µm
Reference mark position: at midpoint of measuring
length
Mounting: with clamps
Supply voltage: 5V +/-5%
Digital output signal: TTLx10
Cut-off frequency: 100 kHz
Fault detection signal: high impedance
Reference impuls width: 90°
Cable: PUR 4,5mm flex
Cable length: 0,5m
Electrical connection: APE integrated into
SUB-D connector
Measuring length: 370mm
Thermal expansion
coefficient: G0
Accuracy grade: +/- 1,0µm
Grating period: 8µm
Reference mark position: at midpoint of measuring
length
Mounting: with clamps
Supply voltage: 5V +/-5%
Digital output signal: TTLx10
Cut-off frequency: 100 kHz
Fault detection signal: high impedance
Reference impuls width: 90°
Cable: PUR 4,5mm flex
Cable length: 0,5m
Electrical connection: APE integrated into
SUB-D connector
ID number
ID number
337678-02
Measuring length
Measuring length
370mm
Thermal expansion
coefficient
coefficient
G0
Accuracy grade
Accuracy grade
+/- 1,0µm
Grating period
Grating period
8µm
Reference mark position
Reference mark position
at midpoint of measuring length
Mounting
Mounting
with clamps
Supply voltage
Supply voltage
5V +/-5%
Digital output signal
Digital output signal
TTLx10
Cut-off frequency
Cut-off frequency
100 kHz
Fault detection signal
Fault detection signal
high impedance
Reference impuls width
Reference impuls width
90°
Cable
Cable
PUR 4,5mm flex
Cable length
Cable length
0,5m
Electrical connection
Electrical connection
APE integrated into SUB-D connector