Letzte Aktualisierung: April 16 2026 23:39:34.

Output cable
Contact BU crimp 22 pieces Connector M27, metal housing, male, 26-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Output cable
Contact BU crimp 22 pieces Connector M27, metal housing, male, 26-pin
Cable type: PUR Ø 8.0 mm
Cable design: 11x2xAWG26/19
Cable length: 1.00 m
ID number
ID number
339430-01
Cable type
Cable type
PUR Ø 8.0 mm
Cable design
Cable design
11x2xAWG26/19
Cable length
Cable length
1.00 m
SCIP ID
SCIP ID
a49d372f-c9bb-4c36-a689-8e07f8e6ebd1
Downloads / CAD / Mounting / Documentation