Letzte Aktualisierung: April 16 2026 23:39:34.
Connecting cable
Connector M23, female, 17-pin Coupling, male, 17-pin with flange
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Connecting cable
Connector M23, female, 17-pin Coupling, male, 17-pin with flange
Cable type: PUR Ø 8.0 mm
Color: black
Cable design: 4x2x0.16+4x0.5+4x0.16
Number of shields: 2
Cable length: 0.50 m
Special characteristics,INDRAMAT overprint,
connecting cable: Siemens-compatible
assignement
Connector M23, female, 17-pin Coupling, male, 17-pin with flange
Cable type: PUR Ø 8.0 mm
Color: black
Cable design: 4x2x0.16+4x0.5+4x0.16
Number of shields: 2
Cable length: 0.50 m
Special characteristics,INDRAMAT overprint,
connecting cable: Siemens-compatible
assignement
ID number
ID number
339569-01
Cable type
Cable type
PUR Ø 8.0 mm
Color
Color
black
Cable design
Cable design
4x2x0.16+4x0.5+4x0.16
Number of shields
Number of shields
2
Cable length
Cable length
0.50 m
Special characteristics,INDRAMAT overprint,
connecting cable
connecting cable
Siemens-compatible assignement
SCIP ID
SCIP ID
774d0c0f-ffd7-4f7f-a83d-913e3a79d898