Letzte Aktualisierung: April 01 2026 23:36:30.

QAN 2604E Asynchronous motor

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QAN 2604E Asynchronous motor
Type of cooling and airflow direction:
Type of circuit in motor
winding: Wye
Rated power: 11.00 kW
Rated torque: 140.0 Nm
Rated speed: 750 1/min
Maximum rotational speed: 10000 min-1
Length of flange edge: 250 mm
Diameter shaft end: 48.0 mm
Form of shaft end: Special shaft
Balance of shaft end: half (half key)
Vibration severity grade: S
Integrated rotary encoder
type: ERN 1381
Line count: 2048
Location of power connection:top
Fastening type: Flange connection
ID number
ID number
339921-01
Type of cooling and airflow direction
Type of cooling and airflow direction
Type of circuit in motor
winding
winding
Wye
Rated power
Rated power
11.00 kW
Rated torque
Rated torque
140.0 Nm
Rated speed
Rated speed
750 1/min
Maximum rotational speed
Maximum rotational speed
10000 min-1
Length of flange edge
Length of flange edge
250 mm
Diameter shaft end
Diameter shaft end
48.0 mm
Form of shaft end
Form of shaft end
Special shaft
Balance of shaft end
Balance of shaft end
half (half key)
Vibration severity grade
Vibration severity grade
S
Integrated rotary encoder
type
type
ERN 1381
Line count
Line count
2048
Location of power connection
Location of power connection
top
Fastening type
Fastening type
Flange connection